10350744
1475761
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.8523 |
| 2500 + | £ 0.8351 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 0.157 in |
|---|---|
| d1 | 4.0 mm |
| h1 | 0.72 in |
| h1 | 18.3 mm |
| D | 0.413 in |
| D | 10.5 mm |
| Type | 3 |
| Material | EPDM |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue