| Quantity | Unit price |
|---|---|
| 500 + | £ 0.0444 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 4.3 mm |
|---|---|
| d1 | 0.169 in |
| h1 | 26.0 mm |
| h1 | 1.024 in |
| D | 7.6 mm |
| D | 0.299 in |
| Type | 1 |
| Material | Silicone |
| Colour | Clear |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue