10350645
1475613
| Quantity | Unit price |
|---|---|
| 250 + | £ 0.1933 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 0.421 in |
|---|---|
| d1 | 10.7 mm |
| h1 | 31.2 mm |
| h1 | 1.228 in |
| D | 0.539 in |
| D | 13.7 mm |
| Type | 1 |
| Material | Silicone |
| Colour | Green |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue