Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1757 - £ 0.1757 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| £ 0.2197 - £ 0.2197 | 2000 In stock |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
3
|
||
| £ 0.2551 - £ 0.2551 | 18474 In stock |
0.11 in
2.8 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.2168 - £ 0.2168 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
3
|
||
| £ 0.3104 - £ 0.3104 | 19500 In stock |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
3
|
||
| £ 0.1899 - £ 0.1899 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
3
|
||
| £ 0.1984 - £ 0.2026 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
3
|
||
| £ 0.0452 - £ 0.0503 | Request the lead time here |
|
Black
|
EPDM
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
2
|
||
| £ 0.1729 - £ 0.1757 | 44000 In stock |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
3
|
||
| £ 0.3812 - £ 0.3897 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.5854 - £ 0.5981 | Request the lead time here |
0.193 in
4.9 mm
|
Black
|
EPDM
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| £ 1.3168 - £ 1.3168 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
3
|
||
| £ 0.5556 - £ 0.5556 | Request the lead time here |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| £ 0.0491 - £ 0.0546 | 122821 In stock |
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
2
|
||
| £ 0.2735 - £ 0.2735 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
EPDM
|
1.024 in
26.0 mm
|
0.217 in
5.5 mm
|
3
|
||
| £ 0.5953 - £ 0.5953 | Request the lead time here |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
3
|
||
| £ 0.6534 - £ 0.6676 | Request the lead time here |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.386 in
9.8 mm
|
|
||
| £ 0.146 - £ 0.146 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
3
|
||
| £ 0.2026 - £ 0.2026 | Request the lead time here |
0.083 in
2.1 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.106 in
2.7 mm
|
3
|
||
| £ 0.2069 - £ 0.2069 | Request the lead time here |
0.059 in
1.5 mm
|
Black
|
EPDM
|
0.701 in
17.8 mm
|
0.15 in
3.8 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue