10377628
461627
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1757 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 1.4 mm |
|---|---|
| d1 | 0.055 in |
| h1 | 16.5 mm |
| h1 | 0.65 in |
| D | 2.3 mm |
| D | 0.091 in |
| Type | 3 |
| Material | EPDM |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue