Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 2
Image
Type 3
Show less filters Show more filters
31 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.8351 - £ 0.8523 1750 In stock
4.0 mm
Black
EPDM
18.3 mm
10.5 mm
3
£ 0.2664 - £ 0.2721 6996 In stock
2.8 mm
Black
EPDM
25.4 mm
5.0 mm
£ 1.2083 - £ 1.2083 27 In stock
9.5 mm
Black
EPDM
25.4 mm
18.0 mm
3
£ 1.0494 - £ 1.0494 750 In stock
6.4 mm
Black
EPDM
25.4 mm
13.5 mm
£ 0.8905 - £ 0.909 1138 In stock
6.2 mm
Black
EPDM
25.4 mm
12.0 mm
3
10606858 £ 1.3179 - £ 1.3425 948 In stock
9.5 mm
Black
EPDM
31.7 mm
18.0 mm
3
£ 0.0471 - £ 0.0524 35445 In stock
Green
EPDM
8.0 mm
4.2 mm
2
£ 0.2026 - £ 0.2026 25000 In stock
2.1 mm
Black
EPDM
25.4 mm
2.7 mm
3
£ 0.1998 - £ 0.1998 6661 In stock
2.0 mm
Black
EPDM
15.8 mm
3.5 mm
3
£ 0.146 - £ 0.146 Request the lead time here
1.6 mm
Black
EPDM
9.5 mm
1.6 mm
3
£ 0.3812 - £ 0.3897 3489 In stock
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
£ 0.1757 - £ 0.1757 20996 In stock
1.4 mm
Black
EPDM
16.5 mm
2.3 mm
3
£ 0.5556 - £ 0.5556 9077 In stock
3.9 mm
Black
EPDM
25.4 mm
8.5 mm
£ 0.6534 - £ 0.6676 2479 In stock
3.9 mm
Black
EPDM
25.4 mm
9.8 mm
£ 0.2551 - £ 0.2551 8474 In stock
2.8 mm
Black
EPDM
15.9 mm
5.0 mm
£ 1.3168 - £ 1.3168 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
16.3 mm
3
£ 0.5854 - £ 0.5981 5413 In stock
4.9 mm
Black
EPDM
22.4 mm
8.9 mm
£ 0.5995 - £ 0.5995 31998 In stock
6.5 mm
Black
EPDM
23.8 mm
8.5 mm
3
£ 0.2168 - £ 0.2168 9528 In stock
3.0 mm
Black
EPDM
25.4 mm
6.4 mm
3
£ 0.3104 - £ 0.3104 19500 In stock
2.4 mm
Black
EPDM
31.8 mm
4.0 mm
3
  • of 2
Masking Pull Plug 10.5 mm 18.3 mm Black EPDM

10350744

Price Range
£ 0.8523 - £ 0.8351

Stock Levels
1750 In stock
Attributes
  • d1
    4.0 mm
  • h1
    18.3 mm
  • D
    10.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 5.0 mm 25.4 mm Black EPDM

10350737

Price Range
£ 0.2721 - £ 0.2664

Stock Levels
6996 In stock
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    EPDM
  • Colour
    Black
Pull Plug 25.40 mm EPDM Black

10606742

Price Range
£ 1.2083 - £ 1.2083

Stock Levels
27 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 13.46 mm 25.40 mm EPDM Black

10606995

Price Range
£ 1.0494 - £ 1.0494

Stock Levels
750 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    EPDM
  • Colour
    Black
Pull Plug 11.99 mm 25.40 mm EPDM Black

10606766

Price Range
£ 0.909 - £ 0.8905

Stock Levels
1138 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 17.96 mm 31.75 mm EPDM Black

10606858

Price Range
£ 1.3425 - £ 1.3179

Stock Levels
948 In stock
Attributes
  • d1
    9.5 mm
  • h1
    31.7 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 4.2 mm 8.0 mm Green EPDM

10192443

Price Range
£ 0.0524 - £ 0.0471

Stock Levels
35445 In stock
Attributes
  • h1
    8.0 mm
  • D
    4.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Green
Masking Pull Plug 2.7 mm 25.4 mm Black EPDM

10377642

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
25000 In stock
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.5 mm 15.8 mm Black EPDM

10377697

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
6661 In stock
Attributes
  • d1
    2.0 mm
  • h1
    15.8 mm
  • D
    3.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 1.6 mm 9.5 mm Black EPDM

10377604

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.0 mm 23.8 mm Black EPDM

10250044

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
3489 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 2.3 mm 16.5 mm Black EPDM

10377628

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
20996 In stock
Attributes
  • d1
    1.4 mm
  • h1
    16.5 mm
  • D
    2.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 8.5 mm 25.4 mm Black EPDM

10250051

Price Range
£ 0.5556 - £ 0.5556

Stock Levels
9077 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 9.8 mm 25.4 mm Black EPDM

10250075

Price Range
£ 0.6676 - £ 0.6534

Stock Levels
2479 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 5.0 mm 15.9 mm Black EPDM

10377734

Price Range
£ 0.2551 - £ 0.2551

Stock Levels
8474 In stock
Attributes
  • d1
    2.8 mm
  • h1
    15.9 mm
  • D
    5.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 16.3 mm 25.4 mm Black EPDM

10250136

Price Range
£ 1.3168 - £ 1.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 8.9 mm 22.4 mm Black EPDM

10250068

Price Range
£ 0.5981 - £ 0.5854

Stock Levels
5413 In stock
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 8.5 mm 23.8 mm Black EPDM

10377772

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
31998 In stock
Attributes
  • d1
    6.5 mm
  • h1
    23.8 mm
  • D
    8.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 6.4 mm 25.4 mm Black EPDM

10377666

Price Range
£ 0.2168 - £ 0.2168

Stock Levels
9528 In stock
Attributes
  • d1
    3.0 mm
  • h1
    25.4 mm
  • D
    6.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 4.0 mm 31.8 mm Black EPDM

10377727

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
19500 In stock
Attributes
  • d1
    2.4 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Type
    3
  • Material
    EPDM