Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.8905 - £ 0.909 1138 In stock
6.2 mm
Black
EPDM
25.4 mm
12.0 mm
3
£ 1.2083 - £ 1.2083 27 In stock
9.5 mm
Black
EPDM
25.4 mm
18.0 mm
3
£ 0.8351 - £ 0.8523 1750 In stock
4.0 mm
Black
EPDM
18.3 mm
10.5 mm
3
£ 0.1658 - £ 0.17 73877 In stock
2.1 mm
Natural
Silicone
16.5 mm
3.3 mm
£ 0.2891 - £ 0.3004 2174 In stock
6.5 mm
Natural
Silicone
25.4 mm
11.3 mm
£ 0.1785 - £ 0.1814 29000 In stock
1.2 mm
Natural
Silicone
9.5 mm
1.6 mm
£ 0.1842 - £ 0.1927 2378 In stock
6.0 mm
Natural
Silicone
23.5 mm
8.2 mm
£ 0.2664 - £ 0.2721 6996 In stock
2.8 mm
Black
EPDM
25.4 mm
5.0 mm
£ 0.0444 - £ 0.0444 10492 In stock
4.3 mm
Clear
Silicone
26.0 mm
7.6 mm
1
£ 0.243 - £ 0.243 6500 In stock
12.5 mm
White
Silicone
28.4 mm
15.5 mm
1
£ 0.1356 - £ 0.1356 11236 In stock
8.9 mm
Pink
Silicone
30.7 mm
12.0 mm
1
£ 0.294 - £ 0.294 8500 In stock
13.9 mm
Red
Silicone
28.9 mm
16.9 mm
1
£ 0.0608 - £ 0.0608 16500 In stock
5.3 mm
Blue
Silicone
27.9 mm
8.6 mm
1
£ 0.0582 - £ 0.0582 28792 In stock
5.3 mm
White
Silicone
26.4 mm
9.1 mm
1
£ 0.1185 - £ 0.1185 2886 In stock
8.5 mm
Orange
Silicone
29.5 mm
11.7 mm
1
£ 0.0408 - £ 0.0408 25500 In stock
4.3 mm
Red
Silicone
26.0 mm
6.4 mm
1
£ 0.3316 - £ 0.3316 3238 In stock
14.7 mm
Red
Silicone
29.0 mm
17.8 mm
1
£ 0.0653 - £ 0.0653 3984 In stock
5.8 mm
Grey
Silicone
28.7 mm
8.9 mm
1
£ 0.1933 - £ 0.1933 43410 In stock
10.7 mm
Green
Silicone
31.2 mm
13.7 mm
1
£ 0.2121 - £ 0.2121 5000 In stock
11.3 mm
Purple
Silicone
31.8 mm
14.2 mm
1
  • of 7
Pull Plug 11.99 mm 25.40 mm EPDM Black

10606766

Price Range
£ 0.909 - £ 0.8905

Stock Levels
1138 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 25.40 mm EPDM Black

10606742

Price Range
£ 1.2083 - £ 1.2083

Stock Levels
27 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 10.5 mm 18.3 mm Black EPDM

10350744

Price Range
£ 0.8523 - £ 0.8351

Stock Levels
1750 In stock
Attributes
  • d1
    4.0 mm
  • h1
    18.3 mm
  • D
    10.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 16.5 mm 16.5 mm Natural Silicone

10350706

Price Range
£ 0.17 - £ 0.1658

Stock Levels
73877 In stock
Attributes
  • d1
    2.1 mm
  • h1
    16.5 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 11.3 mm 25.4 mm Natural Silicone

10350720

Price Range
£ 0.3004 - £ 0.2891

Stock Levels
2174 In stock
Attributes
  • d1
    6.5 mm
  • h1
    25.4 mm
  • D
    11.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 9.5 mm 9.5 mm Natural Silicone

10350959

Price Range
£ 0.1814 - £ 0.1785

Stock Levels
29000 In stock
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 19.2 mm 19.2 mm Natural Silicone

10350713

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
2378 In stock
Attributes
  • d1
    6.0 mm
  • h1
    23.5 mm
  • D
    8.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 25.4 mm Black EPDM

10350737

Price Range
£ 0.2721 - £ 0.2664

Stock Levels
6996 In stock
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 7.6 mm 26.0 mm Clear Silicone

10350560

Price Range
£ 0.0444 - £ 0.0444

Stock Levels
10492 In stock
Attributes
  • d1
    4.3 mm
  • h1
    26.0 mm
  • D
    7.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 15.5 mm 28.4 mm White Silicone

10350669

Price Range
£ 0.243 - £ 0.243

Stock Levels
6500 In stock
Attributes
  • d1
    12.5 mm
  • h1
    28.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 12.0 mm 30.7 mm Pink Silicone

10350638

Price Range
£ 0.1356 - £ 0.1356

Stock Levels
11236 In stock
Attributes
  • d1
    8.9 mm
  • h1
    30.7 mm
  • D
    12.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 16.9 mm 28.9 mm Red Silicone

10350683

Price Range
£ 0.294 - £ 0.294

Stock Levels
8500 In stock
Attributes
  • d1
    13.9 mm
  • h1
    28.9 mm
  • D
    16.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 8.6 mm 27.9 mm Blue Silicone

10350591

Price Range
£ 0.0608 - £ 0.0608

Stock Levels
16500 In stock
Attributes
  • d1
    5.3 mm
  • h1
    27.9 mm
  • D
    8.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 9.1 mm 26.4 mm White Silicone

10350584

Price Range
£ 0.0582 - £ 0.0582

Stock Levels
28792 In stock
Attributes
  • d1
    5.3 mm
  • h1
    26.4 mm
  • D
    9.1 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 11.7 mm 29.5 mm Orange Silicone

10350621

Price Range
£ 0.1185 - £ 0.1185

Stock Levels
2886 In stock
Attributes
  • d1
    8.5 mm
  • h1
    29.5 mm
  • D
    11.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 6.4 mm 26.0 mm Red Silicone

10350577

Price Range
£ 0.0408 - £ 0.0408

Stock Levels
25500 In stock
Attributes
  • d1
    4.3 mm
  • h1
    26.0 mm
  • D
    6.4 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 17.8 mm 29.0 mm Red Silicone

10350690

Price Range
£ 0.3316 - £ 0.3316

Stock Levels
3238 In stock
Attributes
  • d1
    14.7 mm
  • h1
    29.0 mm
  • D
    17.8 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 8.9 mm 28.7 mm Grey Silicone

10350607

Price Range
£ 0.0653 - £ 0.0653

Stock Levels
3984 In stock
Attributes
  • d1
    5.8 mm
  • h1
    28.7 mm
  • D
    8.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 13.7 mm 31.2 mm Green Silicone

10350645

Price Range
£ 0.1933 - £ 0.1933

Stock Levels
43410 In stock
Attributes
  • d1
    10.7 mm
  • h1
    31.2 mm
  • D
    13.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 14.2 mm 31.8 mm Purple Silicone

10350652

Price Range
£ 0.2121 - £ 0.2121

Stock Levels
5000 In stock
Attributes
  • d1
    11.3 mm
  • h1
    31.8 mm
  • D
    14.2 mm
  • Type
    1
  • Material
    Silicone