These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1785 - £ 0.1856 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
||
| £ 0.1785 - £ 0.1856 | 2000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.340 in
8.6 mm
|
||
| £ 0.1913 - £ 0.1998 | 3116 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.420 in
10.7 mm
|
||
| 10110607 | £ 0.1956 - £ 0.2041 | 158 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.550 in
14 mm
|
|
| £ 0.2126 - £ 0.2211 | 9000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.850 in
21.6 mm
|
||
| £ 0.0918 - £ 0.0976 | 2774 In stock |
Oblong
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
| 10110478 | £ 0.1729 - £ 0.18 | 18196 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.240 in
6.1 mm
|
|
| £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
1 in
25.4 mm
|
||
| £ 0.1842 - £ 0.1927 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| £ 0.1098 - £ 0.1145 | 2834 In stock |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
| £ 0.1013 - £ 0.1056 | 1282 In stock |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| 10110447 | £ 0.1715 - £ 0.1785 | 765 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.180 in
4.6 mm
|
|
| £ 0.1785 - £ 0.1856 | 49 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.300 in
7.6 mm
|
||
| £ 0.117 - £ 0.117 | 2000 In stock |
Oblong
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| £ 0.0455 - £ 0.0694 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.5 in
12.7 mm
|
||
| £ 0.0978 - £ 0.0978 | 408 In stock |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
| £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||
| 10110300 | £ 0.0455 - £ 0.0694 | 11000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.874 in
22.2 mm
|
|
| 10110348 | £ 0.0455 - £ 0.0694 | 11968 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.189 in
4.8 mm
|
|
| 10110386 | £ 0.0455 - £ 0.0694 | 1000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.374 in
9.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue