Menu Search

LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

Round solid body spacer for 5mm (T1 3/4) LED. Provides insulation to terminals and protects against bending.
Essentra Part Number:

10314081

Manufacturer Part Number:

LEDS2M-850-01

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.2211
5000 - 9999 £ 0.2168
10000 + £ 0.2126
Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Shape Round
Compatible LED Type (All) T-1 3/4 (5.0 mm)
Overall Diameter 5.1 mm
Overall Height 21.6 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us