Menu Search

LED Spacer 4.0 mm 22.2 mm PVC UL94 V-0 Black

Round solid body spacer for 3mm (T1) LED. Insulates terminals and protects against bending.
Essentra Part Number:

10110034

Manufacturer Part Number:

LEDS1-14-26

408 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0978
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 97.80

1000 x £ 0.0978

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Shape Round
Compatible LED Type (All) T-1 (3.0 mm)
Overall Diameter 4.0 mm
Overall Height 22.2 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us