Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0976 |
5000 - 9999 | £ 0.0956 |
10000 - 24999 | £ 0.0936 |
25000 + | £ 0.0918 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Shape | Oblong |
Compatible LED Type (All) | T-1 (3.0 mm), T-1 3/4 (5.0 mm) |
Overall Diameter | 0.319 in |
Overall Diameter | 8.1 mm |
Overall Height | 0.189 in |
Overall Height | 4.8 mm |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue