| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1927 |
| 5000 - 9999 | £ 0.1885 |
| 10000 + | £ 0.1842 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Shape | Square |
| Compatible LED Type (All) | T-1 3/4 (3.0 mm) |
| Overall Height | 6.4 mm |
| Overall Height | 0.252 in |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue