| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1145 |
| 5000 - 9999 | £ 0.1122 |
| 10000 + | £ 0.1098 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Shape | Round |
| Compatible LED Type (All) | T-1 3/4 (5.0 mm) |
| Overall Diameter | 4.8 mm |
| Overall Diameter | 0.189 in |
| Overall Height | 22.2 mm |
| Overall Height | 0.874 in |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue