Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.1785 - £ 0.1856 Request the lead time here
Round
Natural
Nylon 6/6
6.4 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
8.6 mm
£ 0.1913 - £ 0.1998 3116 In stock
Round
Natural
Nylon 6/6
10.7 mm
10110607 £ 0.1956 - £ 0.2041 158 In stock
Round
Natural
Nylon 6/6
14 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
21.6 mm
£ 0.0918 - £ 0.0976 Request the lead time here
Oblong
Black
PVC
4.8 mm
10110478 £ 0.1729 - £ 0.18 18196 In stock
Round
Natural
Nylon 6/6
6.1 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
25.4 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.1098 - £ 0.1145 2834 In stock
Round
Black
PVC
22.2 mm
£ 0.1013 - £ 0.1056 1282 In stock
Round
Black
PVC
12.7 mm
10110447 £ 0.1715 - £ 0.1785 765 In stock
Round
Natural
Nylon 6/6
4.6 mm
£ 0.1785 - £ 0.1856 49 In stock
Round
Natural
Nylon 6/6
7.6 mm
£ 0.117 - £ 0.117 2000 In stock
Oblong
Black
PVC
12.7 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
12.7 mm
£ 0.0978 - £ 0.0978 408 In stock
Round
Black
PVC
22.2 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
10110300 £ 0.0455 - £ 0.0694 11000 In stock
Round
Natural
Nylon 6/6
22.2 mm
10110348 £ 0.0455 - £ 0.0694 11968 In stock
Round
Natural
Nylon 6/6
4.8 mm
10110386 £ 0.0455 - £ 0.0694 1000 In stock
Round
Natural
Nylon 6/6
9.5 mm
  • of 5
LED Spacer 0.200 in 0.250 in Nylon 6/6 UL94 V-2 Natural

10110485

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.4 mm
LED Spacer 0.200 in 0.340 in Nylon 6/6 UL94 V-2 Natural

10110522

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.6 mm
LED Spacer 0.200 in 0.420 in Nylon 6/6 UL94 V-2 Natural

10110560

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
3116 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.7 mm
LED Spacer 0.200 in 0.550 in Nylon 6/6 UL94 V-2 Natural

10110607

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
158 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    14 mm
LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

10314081

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

10314128

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.240 in Nylon 6/6 UL94 V-2 Natural

10110478

Price Range
£ 0.18 - £ 0.1729

Stock Levels
18196 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.1 mm
LED Spacer 3.6 mm 25.4 mm Nylon UL94 V-0 Natural

10110133

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    25.4 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320976

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
2834 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 4.8 mm 12.7 mm PVC UL94 V-0 Black

10110263

Price Range
£ 0.1056 - £ 0.1013

Stock Levels
1282 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.180 in Nylon 6/6 UL94 V-2 Natural

10110447

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
765 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.6 mm
LED Spacer 0.200 in 0.300 in Nylon 6/6 UL94 V-2 Natural

10110508

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
49 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    7.6 mm
LED Spacer 8.1 mm 12.7 mm PVC UL94 V-0 Black

10314159

Price Range
£ 0.117 - £ 0.117

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

10110393

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 4.0 mm 22.2 mm PVC UL94 V-0 Black

10110034

Price Range
£ 0.0978 - £ 0.0978

Stock Levels
408 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

10110195

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 22.2 mm Nylon 6/6 UL94 V-2 Natural

10110300

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110348

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
11968 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
LED Spacer 6.0 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

10110386

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm