Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Material Base Length Mounting Method View
£ 0.7052 - £ 0.7052 Request the lead time here
Nylon 6/6
Screw
£ 1.1552 - £ 1.1552 284 In stock
Nylon 6/6
Adhesive
10148136 £ 0.3968 - £ 0.4139 33348 In stock
Aluminum
Adhesive
£ 0.9241 - £ 0.9241 Request the lead time here
Nylon 6/6
Screw
£ 0.5258 - £ 0.5258 Request the lead time here
Nylon 6/6
Screw
£ 1.5449 - £ 1.5449 Request the lead time here
Nylon 6/6
Adhesive
£ 1.6158 - £ 1.6158 Request the lead time here
Nylon 6/6
Adhesive
£ 0.5627 - £ 0.574 30 In stock
Aluminum
Adhesive
£ 0.4096 - £ 0.4096 249 In stock
Nylon 6/6
56.8 mm
£ 0.428 - £ 0.428 Request the lead time here
Nylon 6/6
74.2 mm
£ 0.2624 - £ 0.2848 1800 In stock
Nylon 6/6
Arrowhead
£ 0.3968 - £ 0.4139 Request the lead time here
Aluminum
Adhesive
10154427 £ 0.5683 - £ 0.5683 Request the lead time here
Nylon 6/6
Arrowhead
10035955 £ 0.3901 - £ 0.4106 Request the lead time here
Nylon 6/6
£ 0.4748 - £ 0.4748 500 In stock
Nylon 6/6
Screw
£ 0.6684 - £ 0.6684 Request the lead time here
Nylon 6/6
10148143 £ 0.4238 - £ 0.4422 Request the lead time here
Aluminum
Adhesive
£ 0.7526 - £ 0.7526 Request the lead time here
Nylon 6/6
£ 1.1778 - £ 1.1778 400 In stock
Nylon 6/6
Adhesive
£ 1.2034 - £ 1.2034 100 In stock
Nylon 6/6
Adhesive
  • of 4
Flat Cable Clamp Natural Nylon 6/6

10425756

Price Range
£ 0.7052 - £ 0.7052

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp 41.2 mm 14.6 mm Natural Nylon 6/6

10154502

Price Range
£ 1.1552 - £ 1.1552

Stock Levels
284 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    41.2 mm
  • Full Material
    Polyamide
Flat Cable Clamp 19.1 mm 6.4 mm Natural Aluminum

10148136

Price Range
£ 0.4139 - £ 0.3968

Stock Levels
33348 In stock
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    19.1 mm
  • Overall Height
    6.4 mm
  • Full Material
    Aluminium
Flat Cable Clamp Natural Nylon 6/6

10154571

Price Range
£ 0.9241 - £ 0.9241

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

10154557

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp 58.7 mm 21.0 mm Natural Nylon 6/6

10154526

Price Range
£ 1.5449 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp 82.3 mm 14.6 mm Natural Nylon 6/6

10154588

Price Range
£ 1.6158 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide
Flat Cable Clamp 50.8 mm 14.3 mm Natural Aluminum

10148174

Price Range
£ 0.574 - £ 0.5627

Stock Levels
30 In stock
Attributes
  • Commodity Code
    7616999099
  • Inside Width
    6.4 mm
  • Cable Width
    50.8 mm
  • Overall Height
    14.3 mm
  • Full Material
    Aluminium
Flat Cable Clamp 56.8 mm 41.2 mm 12.0 mm Natural Nylon 6/6

10108659

Price Range
£ 0.4096 - £ 0.4096

Stock Levels
249 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    56.8 mm
  • Cable Width
    41.2 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 74.2 mm 58.7 mm 12.0 mm Natural Nylon 6/6

10312933

Price Range
£ 0.428 - £ 0.428

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    74.2 mm
  • Cable Width
    58.7 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 65.0 mm 10.0 mm Natural Nylon 6/6

10005965

Price Range
£ 0.2848 - £ 0.2624

Stock Levels
1800 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    52.0 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    19.1 mm
Flat Cable Clamp 12.7 mm 6.4 mm Natural Aluminum

10148129

Price Range
£ 0.4139 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    12.7 mm
  • Overall Height
    6.4 mm
  • Full Material
    Aluminium
Flat Cable Clamp 77.0 mm 13.7 mm Natural Nylon 6/6

10154427

Price Range
£ 0.5683 - £ 0.5683

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    13.7 mm
  • Mounting Hole Diameter
    4.75 mm
Flat Cable Clamp 4.0 mm 39.3 mm 13.2 mm Natural Polyamide

10035955

Price Range
£ 0.4106 - £ 0.3901

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    24.7 mm
  • Cable Width
    13.2 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp Natural Nylon 6/6

10005996

Price Range
£ 0.4748 - £ 0.4748

Stock Levels
500 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    41.2 mm
  • Full Material
    Polyamide
Flat Cable Clamp 4.0 mm 77.2 mm 10.2 mm Natural Polyamide

10035993

Price Range
£ 0.6684 - £ 0.6684

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    63.8 mm
  • Cable Width
    10.2 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 25.4 mm 7.9 mm Natural Aluminum

10148143

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    25.4 mm
  • Overall Height
    7.9 mm
  • Full Material
    Aluminium
Flat Cable Clamp 55.4 mm 19.1 mm Natural Nylon 6/6

10108666

Price Range
£ 0.7526 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    14.8 mm
  • Cable Width
    19.0 mm
  • Inside Height
    7.1 mm
  • Mounting Hole Diameter
    4.8 mm
Flat Cable Clamp 58.7 mm 14.6 mm Natural Nylon 6/6

10154519

Price Range
£ 1.1778 - £ 1.1778

Stock Levels
400 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp 64.8 mm 14.6 mm Natural Nylon 6/6

10154540

Price Range
£ 1.2034 - £ 1.2034

Stock Levels
100 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide