| Quantity | Unit price |
|---|---|
| 100 + | £ 1.1552 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Inside Height | 0.5 in |
| Inside Height | 12.7 mm |
| Overall Height | 0.575 in |
| Overall Height | 14.6 mm |
| Distance Between Fixing Holes | 1.622 in |
| Distance Between Fixing Holes | 41.2 mm |
| Full Material | Polyamide |
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| Specifications | RMS-15 |
| Mounting Method | Adhesive Mount |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue