Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10005965
FCCA-30A-01
| Quantity | Unit price |
|---|---|
| 100 - 4999 | £ 0.2848 |
| 5000 + | £ 0.2624 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Inside Width | 2.047 in |
| Inside Width | 52.0 mm |
| Cable Width | 0.394 in |
| Cable Width | 10.0 mm |
| Mounting Hole Diameter | 0.157 in |
| Mounting Hole Diameter | 4.0 mm |
| Overall Height | 0.752 in |
| Overall Height | 19.1 mm |
| Panel Thickness Range | 0.031 - 0.079 in |
| Panel Thickness Range | 0.8 - 2.0 mm |
| Distance Between Fixing Holes | 30.0 mm |
| Distance Between Fixing Holes | 1.181 in |
| Full Material | Polyamide |
| Colour | Natural |
| Specifications | RMS-01 |
| Mounting Method | Arrowhead |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue