| Quantity | Unit price |
|---|---|
| 100 + | £ 0.6684 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Inside Width | 63.8 mm |
| Inside Width | 2.512 in |
| Cable Width | 0.402 in |
| Cable Width | 10.2 mm |
| Mounting Hole Diameter | 4.0 mm |
| Mounting Hole Diameter | 0.157 in |
| Panel Thickness Range | 0.039 - 0.079 in |
| Panel Thickness Range | 1.0 - 2.0 mm |
| Distance Between Fixing Holes | 1.957 in |
| Distance Between Fixing Holes | 49.7 mm |
| Full Material | Polyamide |
| Colour | Natural |
| Specifications | RMS-01 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue