10148129
AFCC-08
| Quantity | Unit price |
|---|---|
| 250 - 999 | £ 0.4139 |
| 1000 - 4999 | £ 0.4053 |
| 5000 + | £ 0.3968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 7616100099 |
|---|---|
| Inside Width | 0.252 in |
| Inside Width | 6.4 mm |
| Cable Width | 0.5 in |
| Cable Width | 12.7 mm |
| Overall Height | 6.4 mm |
| Overall Height | 0.252 in |
| Full Material | Aluminium |
| Colour | Natural |
| Specifications | RMS-34 |
| Specifications | RMS |
| Mounting Method | Adhesive |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue