Quantity | Unit price |
---|---|
100 + | £ 0.4586 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyamide |
---|---|
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Type | Clamp |
Cable Width | 41.2 mm |
Cable Width | 1.622 in |
Base Length | 51.7 mm |
Base Length | 2.035 in |
Hole Diameter | 5.5 mm |
Hole Diameter | 0.217 in |
Mounting Hole Diameter | 5.5 mm |
Mounting Hole Diameter | 0.217 in |
Inside Width | 41.2 mm |
Inside Width | 1.622 in |
Overall Height | 21.0 mm |
Overall Height | 0.827 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue