Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h d1 Type View
£ 0.7399 - £ 0.7399 47500 In stock
6.0 mm
Black
EPDM
30.0 mm
9.2 mm
£ 0.6279 - £ 1.3186 5450 In stock
4.0 mm
Black
EPDM
30.0 mm
7.2 mm
£ 0.883 - £ 1.8544 11860 In stock
7.5 mm
Black
EPDM
33.8 mm
10.6 mm
£ 0.18 - £ 0.4066 Request the lead time here
20.6 mm
Yellow
PVC
13.0 mm
3
£ 0.9661 - £ 0.9858 Request the lead time here
18.0 mm
Black
EPDM
30.0 mm
21.0 mm
1
£ 0.2368 - £ 0.4385 Request the lead time here
14.3 mm
Clear
Silicone
24.1 mm
11.1 mm
2
£ 0.1347 - £ 0.3003 4250 In stock
11.1 mm
Yellow
PVC
25.0 mm
3
£ 1.2799 - £ 2.6878 35800 In stock
15.4 mm
Black
EPDM
30.0 mm
18.6 mm
£ 1.0092 - £ 2.1193 3450 In stock
12.3 mm
Black
EPDM
25.7 mm
15.5 mm
£ 0.4408 - £ 0.6171 7400 In stock
9.0 mm
Natural
Silicone
52.0 mm
6.0 mm
2
£ 0.6647 - £ 1.396 11950 In stock
6.5 mm
Black
EPDM
23.1 mm
9.7 mm
£ 0.7365 - £ 0.7517 Request the lead time here
15.0 mm
Natural
Silicone
52.0 mm
12.0 mm
2
£ 1.1679 - £ 2.4527 2650 In stock
13.5 mm
Black
EPDM
30.0 mm
16.7 mm
£ 0.578 - £ 1.3548 Request the lead time here
12.0 mm
Natural
Silicone
52.0 mm
9.0 mm
2
£ 0.3302 - £ 0.3359 21000 In stock
Natural
Silicone
£ 0.8121 - £ 1.7055 2060 In stock
3.2 mm
Black
EPDM
50.8 mm
6.4 mm
1
£ 0.1644 - £ 0.3694 5800 In stock
15.9 mm
Yellow
PVC
25.0 mm
3
£ 1.192 - £ 2.7374 Request the lead time here
21.0 mm
Natural
Silicone
52.0 mm
18.0 mm
2
10240724 £ 0.1342 - £ 0.1342 9000 In stock
Natural
Silicone
£ 0.7498 - £ 0.7654 Request the lead time here
8.0 mm
Black
EPDM
24.7 mm
11.2 mm
  • of 4
Easy Pull Masking Caps 6.0 mm 30.0 mm Black EPDM

10377956

Price Range
£ 0.7399 - £ 0.7399

Stock Levels
47500 In stock
Attributes
  • d
    6.0 mm
  • d1
    9.2 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 4.0 mm 30.0 mm Black EPDM

10251508

Price Range
£ 1.3186 - £ 0.6279

Stock Levels
5450 In stock
Attributes
  • d
    4.0 mm
  • d1
    7.2 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 7.5 mm 33.8 mm Black EPDM

10251522

Price Range
£ 1.8544 - £ 0.883

Stock Levels
11860 In stock
Attributes
  • d
    7.5 mm
  • d1
    10.6 mm
  • h
    33.8 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Cap 20.6 mm 13.0 mm Yellow PVC

10020548

Price Range
£ 0.4066 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 21.0 mm 30.0 mm Black EPDM

10639573

Price Range
£ 0.9858 - £ 0.9661

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • d1
    21.0 mm
  • h
    30.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Cap 14.3 mm 24.1 mm Clear Silicone

10377918

Price Range
£ 0.4385 - £ 0.2368

Stock Levels
Request the lead time here
Attributes
  • d
    14.3 mm
  • d1
    11.1 mm
  • h
    24.1 mm
  • Maximum Temperature
    250 °C
  • Colour
    Clear
Easy Pull Masking Cap 11.1 mm 25.0 mm Yellow PVC

10020401

Price Range
£ 0.3003 - £ 0.1347

Stock Levels
4250 In stock
Attributes
  • d
    11.1 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Caps 15.4 mm 30.0 mm Black EPDM

10251553

Price Range
£ 2.6878 - £ 1.2799

Stock Levels
35800 In stock
Attributes
  • d
    15.4 mm
  • d1
    18.6 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 12.3 mm 25.7 mm Black EPDM

10251539

Price Range
£ 2.1193 - £ 1.0092

Stock Levels
3450 In stock
Attributes
  • d
    12.3 mm
  • d1
    15.5 mm
  • h
    25.7 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 6.0 mm 52.0 mm Natural Silicone

10272374

Price Range
£ 0.6171 - £ 0.4408

Stock Levels
7400 In stock
Attributes
  • d
    9.0 mm
  • d1
    6.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural
Easy Pull Masking Caps 6.5 mm 23.1 mm Black EPDM

10251515

Price Range
£ 1.396 - £ 0.6647

Stock Levels
11950 In stock
Attributes
  • d
    6.5 mm
  • d1
    9.7 mm
  • h
    23.1 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 12.0 mm 52.0 mm Natural Silicone

10272398

Price Range
£ 0.7517 - £ 0.7365

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • d1
    12.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural
Easy Pull Masking Caps 13.5 mm 30.0 mm Black EPDM

10251546

Price Range
£ 2.4527 - £ 1.1679

Stock Levels
2650 In stock
Attributes
  • d
    13.5 mm
  • d1
    16.7 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 9.0 mm 52.0 mm Natural Silicone

10272381

Price Range
£ 1.3548 - £ 0.578

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • d1
    9.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural
Easy Pull Masking Cap 11.7 mm 7.1 mm 0.9 mm Natural Silicone

10240731

Price Range
£ 0.3359 - £ 0.3302

Stock Levels
21000 In stock
Attributes
  • A
    7.1 mm
  • B
    11.7 mm
  • C
    0.9 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Cap 6.4 mm 50.8 mm Black EPDM

10377925

Price Range
£ 1.7055 - £ 0.8121

Stock Levels
2060 In stock
Attributes
  • d
    3.2 mm
  • d1
    6.4 mm
  • h
    50.8 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Cap 15.9 mm 25.0 mm Yellow PVC

10020494

Price Range
£ 0.3694 - £ 0.1644

Stock Levels
5800 In stock
Attributes
  • d
    15.9 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Caps 18.0 mm 52.0 mm Natural Silicone

10272411

Price Range
£ 2.7374 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • d
    21.0 mm
  • d1
    18.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural
Easy Pull Masking Cap 9.0 mm 6.3 mm 0.8 mm Natural Silicone

10240724

Price Range
£ 0.1342 - £ 0.1342

Stock Levels
9000 In stock
Attributes
  • A
    6.3 mm
  • B
    9.0 mm
  • C
    0.8 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 8.0 mm 24.7 mm Black EPDM

10377963

Price Range
£ 0.7654 - £ 0.7498

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • d1
    11.2 mm
  • h
    24.7 mm
  • Colour
    Black
  • Material
    EPDM