10639573
491675
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.9858 |
| 2000 + | £ 0.9661 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.709 in |
|---|---|
| d | 18.0 mm |
| d1 | 21.0 mm |
| d1 | 0.827 in |
| h | 1.181 in |
| h | 30.0 mm |
| Maximum Temperature | 356 °F |
| Maximum Temperature | 180 °C |
| Colour | Black |
| Material | EPDM |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue