10020401
PCYJ-0111-025
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.3003 |
| 2500 + | £ 0.1347 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 11.1 mm |
|---|---|
| d | 0.437 in |
| h | 25.0 mm |
| h | 0.984 in |
| Maximum Temperature | 482 °F |
| Maximum Temperature | 250 °C |
| Colour | Yellow |
| Material | PVC |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue