Quantity | Unit price |
---|---|
20 - 199 | £ 2.644 |
200 - 1999 | £ 1.176 |
2000 + | £ 1.1514 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Silicone |
Fitting Style | Push Fit, Easy Pull |
Inside Diameter | 21.0 mm |
Inside Diameter | 0.827 in |
Inside Height | 52.0 mm |
Inside Height | 2.047 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue