10377925
461866
| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 1.7055 |
| 200 + | £ 0.8121 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3.2 mm |
|---|---|
| d | 0.126 in |
| d1 | 6.4 mm |
| d1 | 0.252 in |
| h | 2 in |
| h | 50.8 mm |
| Maximum Temperature | 356 °F |
| Maximum Temperature | 180 °C |
| Colour | Black |
| Material | EPDM |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue