| Quantity | Unit price |
|---|---|
| 100 - 199 | £ 0.6171 |
| 200 + | £ 0.4408 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 9.0 mm |
|---|---|
| d | 0.354 in |
| d1 | 6.0 mm |
| d1 | 0.236 in |
| h | 52.0 mm |
| h | 2.047 in |
| Maximum Temperature | 482 °F |
| Maximum Temperature | 250 °C |
| Colour | Natural |
| Material | Silicone |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue