Menu Search

Drawer Slides

In stock

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Closed Length Extended Length Overall Length Material Load Capacity Overall Width Overall Height View
£ 19.1353 - £ 46.8017 16 In stock
450.0 mm
781.0 mm
781.0 mm
Steel
34.0 kg
35.0 mm
12.7 mm
Request the lead time here
400.0 mm
806.0 mm
806.0 mm
Steel
31.8 kg
26.3 mm
12.7 mm
Request the lead time here
400.0 mm
695.0 mm
695.0 mm
Steel
45.0 kg
35.0 mm
12.7 mm
Request the lead time here
500.0 mm
Stainless Steel
45.0 mm
12.7 mm
£ 20.496 - £ 46.0841 1 In stock
400.0 mm
681.0 mm
681.0 mm
Steel
34.0 kg
35.0 mm
12.7 mm
10148235 4 In stock
350.0 mm
707.0 mm
707.0 mm
Steel
34.0 kg
26.3 mm
12.7 mm
Request the lead time here
508.0 mm
889.0 mm
889.0 mm
Steel
37.2 kg
35.0 mm
12.7 mm
30 In stock
350.0 mm
Steel
35.0 mm
12.7 mm
£ 98.483 - £ 221.5974 Request the lead time here
457.0 mm
787.0 mm
787.0 mm
Steel
40.8 kg
35.0 mm
12.7 mm
Request the lead time here
550.0 mm
965.0 mm
965.0 mm
Steel
34.0 kg
35.0 mm
12.7 mm
Request the lead time here
610.0 mm
1072.0 mm
1072.0 mm
Steel
45.0 kg
35.0 mm
12.7 mm
222 In stock
300.0 mm
Stainless Steel
45.0 mm
12.7 mm
10 In stock
500.0 mm
1005.0 mm
1005.0 mm
Steel
28.6 kg
26.3 mm
12.7 mm
10148211 4 In stock
500.0 mm
876.0 mm
876.0 mm
Steel
34.0 kg
35.0 mm
12.7 mm
£ 25.7307 - £ 28.5883 3033 In stock
350.0 mm
Galvanised Steel
£ 45.1673 - £ 50.1804 1985 In stock
650.0 mm
Galvanised Steel
£ 72.0066 - £ 80.0005 1993 In stock
300.0 mm
Steel
£ 168.0566 - £ 186.7295 1947 In stock
700.0 mm
Steel
£ 38.6022 - £ 42.8886 1872 In stock
550.0 mm
Galvanised Steel
£ 84.8658 - £ 94.3008 1980 In stock
400.0 mm
Steel
  • of 3
Drawer Slide 781.0 mm 35.0 mm Steel

10148204

Price Range
£ 46.8017 - £ 19.1353

Stock Levels
16 In stock
Attributes
  • Closed Length
    450.0 mm
  • Extended Length
    781.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    781.0 mm
Drawer Slide 806.0 mm 26.3 mm Steel

10148242


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    400.0 mm
  • Extended Length
    806.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    26.3 mm
  • Overall Length
    806.0 mm
Drawer Slide 695.0 mm 35.0 mm Steel

10283080


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    400.0 mm
  • Extended Length
    695.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    695.0 mm
Drawer Slide 1000.0 mm 45.5 mm

10283004


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    45.0 mm
  • Overall Length
    500.0 mm
  • Slide Travel
    500.0 mm
  • Slide Travel Direction
    One Way
Drawer Slide 681.0 mm 35.0 mm Steel

10148198

Price Range
£ 46.0841 - £ 20.496

Stock Levels
1 In stock
Attributes
  • Closed Length
    400.0 mm
  • Extended Length
    681.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    681.0 mm
Drawer Slide 707.0 mm 26.3 mm Steel

10148235


Stock Levels
4 In stock
Attributes
  • Closed Length
    350.0 mm
  • Extended Length
    707.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    26.3 mm
  • Overall Length
    707.0 mm
Drawer Slide 889.0 mm 35.0 mm Steel

10148273


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    508.0 mm
  • Extended Length
    889.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    889.0 mm
Drawer Slide 605.0 mm 35.0 mm

10283073


Stock Levels
30 In stock
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    350.0 mm
  • Slide Travel
    255.0 mm
  • Slide Travel Direction
    One Way
Drawer Slide 787.0 mm 35.0 mm Steel

10148266

Price Range
£ 221.5974 - £ 98.483

Stock Levels
Request the lead time here
Attributes
  • Closed Length
    457.0 mm
  • Extended Length
    787.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    787.0 mm
Drawer Slide 965.0 mm 35.0 mm Steel

10148228


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    550.0 mm
  • Extended Length
    965.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    965.0 mm
Drawer Slide 1072.0 mm 35.0 mm Steel

10283127


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    610.0 mm
  • Extended Length
    1072.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    1072.0 mm
Drawer Slide 600.0 mm 45.0 mm

10282960


Stock Levels
222 In stock
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    45.0 mm
  • Overall Length
    300.0 mm
  • Slide Travel
    300.0 mm
  • Slide Travel Direction
    One Way
Drawer Slide 1005.0 mm 26.3 mm Steel

10148259


Stock Levels
10 In stock
Attributes
  • Closed Length
    500.0 mm
  • Extended Length
    1005.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    26.3 mm
  • Overall Length
    1005.0 mm
Drawer Slide 876.0 mm 35.0 mm Steel

10148211


Stock Levels
4 In stock
Attributes
  • Closed Length
    500.0 mm
  • Extended Length
    876.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    876.0 mm
Drawer Slide 350.0 mm 45.0 mm Galvanised Steel

10584514

Price Range
£ 28.5883 - £ 25.7307

Stock Levels
3033 In stock
Attributes
  • Extended Length
    350.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302420090
Drawer Slide 650.0 mm 45.0 mm Galvanised Steel

10584576

Price Range
£ 50.1804 - £ 45.1673

Stock Levels
1985 In stock
Attributes
  • Extended Length
    650.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 300.0 mm 45.0 mm Steel

10584606

Price Range
£ 80.0005 - £ 72.0066

Stock Levels
1993 In stock
Attributes
  • Extended Length
    300.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 700.0 mm 45.0 mm Steel

10584682

Price Range
£ 186.7295 - £ 168.0566

Stock Levels
1947 In stock
Attributes
  • Extended Length
    700.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 550.0 mm 45.0 mm Galvanised Steel

10584552

Price Range
£ 42.8886 - £ 38.6022

Stock Levels
1872 In stock
Attributes
  • Extended Length
    550.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 400.0 mm 45.0 mm Steel

10584620

Price Range
£ 94.3008 - £ 84.8658

Stock Levels
1980 In stock
Attributes
  • Extended Length
    400.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090