Quantity | Unit price |
---|---|
6 + | £ 35.8841 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 12.7 mm |
---|---|
Overall Height | 0.5 in |
Overall Width | 45.0 mm |
Overall Width | 1.772 in |
Overall Length | 300.0 mm |
Overall Length | 11.811 in |
Slide Travel | 300.0 mm |
Slide Travel | 11.811 in |
Slide Travel Direction | One Way |
Disconnect Method | Front Disconnect |
Special Features | Sold In Pairs |
Mount Type | |
Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue