Menu Search

Drawer Slide 1072.0 mm 35.0 mm Steel

This Drawer Slide is used in toolboxes, retail fixtures, and laboratory furniture to provide smooth and controlled drawer movement. It is packed in pairs and made of durable steel that can withstand everyday usage.
Essentra Part Number:

10283127

Manufacturer Part Number:

497906

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 6

Order in multiple of 6

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Closed Length 610.0 mm
Extended Length 1072.0 mm
Overall Height 12.7 mm
Overall Width 35.0 mm
Overall Length 1072.0 mm
Load Capacity 45.0 kg
Length 610.0 mm
Slide Travel 462.0 mm
Slide Travel Direction One Way
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us