AI-0718
Quantity | Unit price |
---|---|
1 - 5 | £ 214.0417 |
6 + | £ 95.125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 457.0 mm |
---|---|
Closed Length | 17.992 in |
Extended Length | 787.0 mm |
Extended Length | 30.984 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Overall Width | 35.0 mm |
Overall Width | 1.378 in |
Load Capacity | 40.8 kg |
Load Capacity | 40.8 kg |
Slide Travel | 330.0 mm |
Slide Travel | 12.992 in |
Full Material | Steel |
Slide Travel Direction | One Way |
Special Features | Sold In Pairs |
Commodity Code | 7326909890 |
Overall Length | 787.0 mm |
Overall Length | 30.984 in |
Length | 457.0 mm |
Length | 17.992 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue