Quantity | Unit price |
---|---|
1 - 9 | £ 296.1877 |
10 + | £ 131.6253 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 500.0 mm |
---|---|
Closed Length | 19.685 in |
Extended Length | 1005.0 mm |
Extended Length | 39.567 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Overall Width | 26.3 mm |
Overall Width | 1.035 in |
Overall Length | 1005.0 mm |
Overall Length | 39.567 in |
Load Capacity | 28.6 kg |
Load Capacity | 28.6 kg |
Length | 500.0 mm |
Length | 19.685 in |
Slide Travel | 505.0 mm |
Slide Travel | 19.882 in |
Slide Travel Direction | One Way |
Special Features | Sold In Pairs |
Full Material | Steel |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue