Menu Search

Draw Latch with Keeper

In stock

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Overall Width Overall Height View
10272442 £ 5.4571 - £ 11.4599 Request the lead time here
52.0 mm
13.5 mm
£ 8.8589 - £ 18.9226 1357 In stock
90.0 mm
33.0 mm
11.0 mm
£ 3.9829 - £ 8.5045 740 In stock
94.0 mm
37.0 mm
17.0 mm
£ 4.0396 - £ 8.6374 2395 In stock
131.0 mm
39.0 mm
22.0 mm
£ 8.4478 - £ 18.0456 1389 In stock
90.0 mm
33.0 mm
14.0 mm
£ 8.0368 - £ 17.1686 234 In stock
74.0 mm
24.0 mm
10.0 mm
£ 3.6428 - £ 7.787 615 In stock
90.0 mm
33.0 mm
11.0 mm
£ 13.4655 - £ 28.7826 1093 In stock
131.0 mm
39.0 mm
22.0 mm
£ 8.0368 - £ 17.1686 2378 In stock
74.0 mm
24.0 mm
11.0 mm
£ 5.3153 - £ 12.0924 400 In stock
47.0 mm
36.4 mm
11.0 mm
£ 5.7547 - £ 12.305 247 In stock
95.5 mm
44.0 mm
13.0 mm
£ 2.3529 - £ 5.023 3645 In stock
74.0 mm
24.0 mm
10.0 mm
£ 3.1467 - £ 6.7239 Request the lead time here
73.0 mm
27.0 mm
21.0 mm
£ 3.5435 - £ 7.5743 520 In stock
90.0 mm
33.0 mm
14.0 mm
10283806 £ 2.1686 - £ 5.023 Request the lead time here
74.0 mm
24.0 mm
11.0 mm
Request the lead time here
215.8 mm
26.0 mm
25.0 mm
£ 13.776 - £ 21.4293 12806 In stock
32.0 mm
27.0 mm
£ 4.3384 - £ 4.8204 250 In stock
20.0 mm
16.0 mm
£ 2.7661 - £ 4.3029 250 In stock
16.0 mm
15.0 mm
£ 7.7108 - £ 17.3546 1040 In stock
73.0 mm
27.0 mm
21.0 mm
Draw Latch 52.0 mm 13.5 mm 304 Stainless Steel

10272442

Price Range
£ 11.4599 - £ 5.4571

Stock Levels
Request the lead time here
Attributes
  • Type
    Light Duty
  • Overall Height
    13.5 mm
  • Latch Length
    33.6 mm
  • Commodity Code
    7318190090
Draw Latch 90.0 mm 33.0 mm 11.0 mm 304 Stainless Steel

10282816

Price Range
£ 18.9226 - £ 8.8589

Stock Levels
1357 In stock
Attributes
  • Type
    5
  • Overall Height
    11.0 mm
  • Overall Width
    33.0 mm
  • Latch Length
    74.5 mm
  • Commodity Code
    7318190090
Draw Latch 94.0 mm 37.0 mm 17.0 mm Steel

10283844

Price Range
£ 8.5045 - £ 3.9829

Stock Levels
740 In stock
Attributes
  • Colour
    Chrome
  • Type
    1
  • Overall Height
    17.0 mm
  • Overall Width
    37.0 mm
  • Commodity Code
    7326909890
Draw Latch 131.0 mm 39.0 mm 22.0 mm Galvanised Steel

10283776

Price Range
£ 8.6374 - £ 4.0396

Stock Levels
2395 In stock
Attributes
  • Type
    1
  • Overall Height
    22.0 mm
  • Overall Width
    39.0 mm
  • Latch Length
    105.0 mm
  • Commodity Code
    7326909890
Draw Latch 90.0 mm 33.0 mm 14.0 mm 304 Stainless Steel

10282823

Price Range
£ 18.0456 - £ 8.4478

Stock Levels
1389 In stock
Attributes
  • Type
    7
  • Overall Height
    14.0 mm
  • Overall Width
    33.0 mm
  • Latch Length
    74.5 mm
  • Commodity Code
    7326909890
Draw Latch 74.0 mm 24.0 mm 10.0 mm 304 Stainless Steel

10282793

Price Range
£ 17.1686 - £ 8.0368

Stock Levels
234 In stock
Attributes
  • Type
    3
  • Overall Height
    10.0 mm
  • Overall Width
    24.0 mm
  • Latch Length
    44.5 mm
  • Commodity Code
    7326909890
Draw Latch 90.0 mm 33.0 mm 11.0 mm Galvanised Steel

10283813

Price Range
£ 7.787 - £ 3.6428

Stock Levels
615 In stock
Attributes
  • Type
    5
  • Overall Height
    11.0 mm
  • Overall Width
    33.0 mm
  • Latch Length
    74.5 mm
  • Commodity Code
    7326909890
Draw Latch 131.0 mm 39.0 mm 22.0 mm 304 Stainless Steel

10282786

Price Range
£ 28.7826 - £ 13.4655

Stock Levels
1093 In stock
Attributes
  • Type
    1
  • Overall Height
    22.0 mm
  • Overall Width
    39.0 mm
  • Latch Length
    105.0 mm
  • Commodity Code
    7326909890
Draw Latch 74.0 mm 24.0 mm 11.0 mm 304 Stainless Steel

10282809

Price Range
£ 17.1686 - £ 8.0368

Stock Levels
2378 In stock
Attributes
  • Type
    4
  • Overall Height
    11.0 mm
  • Overall Width
    24.0 mm
  • Latch Length
    44.5 mm
  • Commodity Code
    7326909890
Draw Latch 47.0 mm 36.4 mm 11.0 mm Stainless Steel

10283363

Price Range
£ 12.0924 - £ 5.3153

Stock Levels
400 In stock
Attributes
  • Type
    1
  • Overall Height
    11.0 mm
  • Overall Width
    36.4 mm
  • Commodity Code
    7318190090
Draw Latch 95.5 mm 44.0 mm 13.0 mm Steel

10283868

Price Range
£ 12.305 - £ 5.7547

Stock Levels
247 In stock
Attributes
  • Colour
    Chrome
  • Type
    1
  • Overall Height
    13.0 mm
  • Overall Width
    44.0 mm
  • Commodity Code
    7326909890
Draw Latch 74.0 mm 24.0 mm 10.0 mm Galvanised Steel

10283790

Price Range
£ 5.023 - £ 2.3529

Stock Levels
3645 In stock
Attributes
  • Type
    3
  • Overall Height
    10.0 mm
  • Overall Width
    24.0 mm
  • Latch Length
    44.5 mm
  • Commodity Code
    7318190090
Draw Latch 73.0 mm 27.0 mm 21.0 mm Steel

10283851

Price Range
£ 6.7239 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Type
    1
  • Overall Height
    21.0 mm
  • Overall Width
    27.0 mm
  • Commodity Code
    7326909890
Draw Latch 90.0 mm 33.0 mm 14.0 mm Galvanised Steel

10283837

Price Range
£ 7.5743 - £ 3.5435

Stock Levels
520 In stock
Attributes
  • Type
    7
  • Overall Height
    14.0 mm
  • Overall Width
    33.0 mm
  • Latch Length
    74.5 mm
  • Commodity Code
    7326909890
Draw Latch 74.0 mm 24.0 mm 11.0 mm Galvanised Steel

10283806

Price Range
£ 5.023 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Overall Height
    11.0 mm
  • Overall Width
    24.0 mm
  • Latch Length
    44.5 mm
  • Commodity Code
    7326909890
Draw Latch 215.8 mm 26.0 mm 25.0 mm Steel

10352618


Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Type
    Toggle Latch With Strike
  • Overall Height
    25.0 mm
  • Overall Width
    26.0 mm
  • Commodity Code
    8302300090
Draw Latch 140.0 - 160.0 mm 32.0 mm 27.0 mm Steel

10236512

Price Range
£ 21.4293 - £ 13.776

Stock Levels
12806 In stock
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    27.0 mm
  • Overall Width
    32.0 mm
  • Latch Length
    97.0 mm
  • Commodity Code
    8301600090
Draw Latch 94.0 - 125.0 mm 20.0 mm 16.0 mm Steel

10236505

Price Range
£ 4.8204 - £ 4.3384

Stock Levels
250 In stock
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    16.0 mm
  • Overall Width
    20.0 mm
  • Latch Length
    65.0 mm
  • Commodity Code
    7907000090
Draw Latch 77.0 - 88.0 mm 16.0 mm 15.0 mm Steel

10236499

Price Range
£ 4.3029 - £ 2.7661

Stock Levels
250 In stock
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    15.0 mm
  • Overall Width
    16.0 mm
  • Commodity Code
    8301600090
Draw Latch 73.0 mm 27.0 mm 21.0 mm Stainless Steel

10283349

Price Range
£ 17.3546 - £ 7.7108

Stock Levels
1040 In stock
Attributes
  • Colour
    Silver
  • Type
    Drawer Latch
  • Overall Height
    21.0 mm
  • Overall Width
    27.0 mm
  • Commodity Code
    7326909890