10236512
34000135
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 21.4293 |
| 100 - 499 | £ 15.3067 |
| 500 + | £ 13.776 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | Latch & Keeper |
|---|---|
| Overall Height | 27.0 mm |
| Overall Height | 1.063 in |
| Overall Width | 32.0 mm |
| Overall Width | 1.26 in |
| Latch Length | 97.0 mm |
| Latch Length | 3.819 in |
| Commodity Code | 8301600090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue