Menu Search

Draw Latch 47.0 mm 36.4 mm 11.0 mm Stainless Steel

Essentra Part Number:

10283363

Manufacturer Part Number:

497932

575 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 12.0924
25 - 124 £ 5.6555
125 - 249 £ 5.5421
250 - 374 £ 5.4287
375 + £ 5.3153
Standard pack: 25

Order any quantity

Total price:

£ 12.09

1 x £ 12.0924

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 1
Overall Height 11.0 mm
Overall Width 36.4 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us