Menu Search

Draw Latch 90.0 mm 33.0 mm 14.0 mm 304 Stainless Steel

Essentra Part Number:

10282823

Manufacturer Part Number:

497816

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 18.0456
25 + £ 8.4478
Standard pack: 25

Order any quantity

Total price:

£ 18.05

1 x £ 18.0456

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 7
Overall Height 14.0 mm
Overall Width 33.0 mm
Latch Length 74.5 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us