Menu Search

Draw Latch 73.0 mm 27.0 mm 21.0 mm Steel

Essentra Part Number:

10283851

Manufacturer Part Number:

498007

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 6.7239
25 + £ 3.1467
Standard pack: 25

Order in multiple of 5

Total price:

£ 33.62

5 x £ 6.7239

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Type 1
Overall Height 21.0 mm
Overall Width 27.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us