Menu Search

Draw Latch 94.0 mm 37.0 mm 17.0 mm Steel

Essentra Part Number:

10283844

Manufacturer Part Number:

498006

740 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 8.5045
25 + £ 3.9829
Standard pack: 25

Order in multiple of 5

Total price:

£ 42.52

5 x £ 8.5045

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Type 1
Overall Height 17.0 mm
Overall Width 37.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us