Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Body Diameter | Mount Type | Full Material | View | |
|---|---|---|---|---|---|---|---|
| £ 29.4192 - £ 30.0261 | Request the lead time here |
M10
|
1.181 in
30.0 mm
|
Internal Thread
|
Die Cast Zinc
|
||
| £ 23.0994 - £ 53.3744 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
Internal Thread
|
Die Cast Zinc
|
||
| £ 6.1374 - £ 6.265 | 6 In stock |
M8
|
0.591 in
15.0 mm
|
Insert
|
Glass Filled Polyamide
|
||
| £ 14.1034 - £ 14.1034 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Internal Thread
|
Glass Fibre Reinforced Polyamide Based Technopolymer
|
||
| £ 12.5584 - £ 12.5584 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Internal Thread
|
Glass Fibre Reinforced Polyamide Based Technopolymer
|
||
| £ 29.4192 - £ 30.0261 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
Internal Thread
|
Die Cast Zinc
|
||
| £ 23.0994 - £ 53.3744 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Internal Thread
|
Die Cast Zinc
|
||
| £ 6.1374 - £ 6.265 | Request the lead time here |
M6
|
0.591 in
15.0 mm
|
Insert
|
Glass Filled Polyamide
|
||
| £ 12.6576 - £ 12.6576 | Request the lead time here |
M6
|
0.709 in
18.0 mm
|
Internal Thread
|
Glass Fibre Reinforced Polyamide Based Technopolymer
|
||
| £ 11.2685 - £ 11.2685 | Request the lead time here |
M6
|
0.709 in
18.0 mm
|
Internal Thread
|
Glass Fibre Reinforced Polyamide Based Technopolymer
|
||
| Request the lead time here |
M5
|
0.472 in
12.0 mm
|
Insert
|
Glass Filled Polyamide
|
|||
| £ 6.7753 - £ 6.917 | Request the lead time here |
M8
|
0.728 in
18.5 mm
|
Insert
|
Glass Filled Polyamide
|
||
| 10644966 | £ 17.8112 - £ 17.8112 | Request the lead time here |
M6
|
0.827 in
21.0 mm
|
Internal Thread
|
Glass Fibre Reinforced Polyamide Based Technopolymer
|
|
| £ 16.272 - £ 16.272 | 324 In stock |
M6
|
0.827 in
21.0 mm
|
Internal Thread
|
Glass Fibre Reinforced Polyamide Based Technopolymer
|
||
| 10195536 | £ 18.9793 - £ 43.8251 | Request the lead time here |
M5
|
0.748 in
19.0 mm
|
Internal Thread
|
Die Cast Zinc
|
|
| £ 20.4251 - £ 20.4251 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Internal Thread
|
Glass Fibre Reinforced Polyamide Based Technopolymer
|
||
| £ 18.1431 - £ 18.1431 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Internal Thread
|
Glass Fibre Reinforced Polyamide Based Technopolymer
|
||
| £ 18.9793 - £ 19.362 | Request the lead time here |
M6
|
0.748 in
19.0 mm
|
Internal Thread
|
Die Cast Zinc
|
||
| £ 4.1888 - £ 4.1888 | Request the lead time here |
M8
|
0.906 in
23.0 mm
|
Blind Hole
|
Glass Fiber Reinforced Technopolymer
|
||
| £ 7.3573 - £ 7.3573 | Request the lead time here |
M14
|
1.024 in
26.0 mm
|
Blind Hole
|
Glass Fiber Reinforced Technopolymer