Quantity | Unit price |
---|---|
1 + | £ 10.8843 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | GF Technopolymer |
Mount Type | Internal Thread |
Body Diameter | 18.0 mm |
Body Diameter | 0.709 in |
Overall Length | 63.0 mm |
Overall Length | 2.48 in |
Thread Size | M6 |
Full Material | Glass Fibre Reinforced Polyamide Based Technopolymer |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue