10279304
496366
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 6.917 |
| 100 + | £ 6.7753 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Glass Filled Nylon |
| Mount Type | Insert |
| Body Diameter | 0.728 in |
| Body Diameter | 18.5 mm |
| Overall Height | 1.85 in |
| Overall Height | 47.0 mm |
| Thread Size | M8 |
| Full Material | Glass Filled Polyamide |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue