Quantity | Unit price |
---|---|
10 - 199 | £ 6.0514 |
200 + | £ 5.9282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | Glass Filled Nylon |
Mount Type | Insert |
Body Diameter | 15.0 mm |
Body Diameter | 0.591 in |
Overall Height | 38.0 mm |
Overall Height | 1.496 in |
Thread Size | M6 |
Full Material | Glass Filled Polyamide |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue