10190708
1219328
| Quantity | Unit price |
|---|---|
| 1 + | £ 12.5584 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | GF Technopolymer |
| Mount Type | Internal Thread |
| Body Diameter | 20.0 mm |
| Body Diameter | 0.787 in |
| Overall Length | 79.0 mm |
| Overall Length | 3.11 in |
| Thread Size | M8 |
| Full Material | Glass Fibre Reinforced Polyamide Based Technopolymer |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue