10518939
1514350
| Quantity | Unit price |
|---|---|
| 10 + | £ 4.1888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Glass Fibre Technopolymer |
| Mount Type | Blind Hole |
| Body Diameter | 23.0 mm |
| Body Diameter | 0.906 in |
| Overall Height | 54.0 mm |
| Overall Height | 2.126 in |
| Overall Length | 89.5 mm |
| Overall Length | 3.524 in |
| Thread Size | M8 |
| Full Material | Glass Fiber Reinforced Technopolymer |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue