Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.0063 - £ 1.0063 | 31344 In stock |
M16
|
Black
|
0.63 in
16.0 mm
|
0.921 in
23.4 mm
|
PA
|
|
||
| £ 1.4457 - £ 1.4457 | 398 In stock |
PG-9
|
Grey
|
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
PVC
|
0.315 in
8.0 mm
|
||
| £ 4.3798 - £ 4.3798 | 100 In stock |
M50
|
Grey
|
1.969 in
50.0 mm
|
1.74 in
44.2 mm
|
PA
|
1.984 in
50.4 mm
|
||
| £ 2.282 - £ 2.282 | 300 In stock |
PG-21
|
Grey
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
PVC
|
0.709 in
18.0 mm
|
||
| £ 1.2076 - £ 1.2076 | Request the lead time here |
PG-9
|
Grey
|
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
PVC
|
0.315 in
8.0 mm
|
||
| £ 1.5024 - £ 1.5024 | 50 In stock |
PG-16
|
Grey
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PVC
|
0.551 in
14.0 mm
|
||
| £ 0.9553 - £ 0.9553 | 2800 In stock |
M12
|
Grey
|
0.472 in
12.0 mm
|
0.772 in
19.6 mm
|
PA
|
0.484 in
12.3 mm
|
||
| £ 1.2034 - £ 1.2034 | 5038 In stock |
M20
|
Black
|
0.787 in
20.0 mm
|
1.122 in
28.5 mm
|
PA
|
0.799 in
20.3 mm
|
||
| £ 0.9553 - £ 0.9553 | Request the lead time here |
M12
|
Black
|
0.472 in
12.0 mm
|
0.772 in
19.6 mm
|
PA
|
0.484 in
12.3 mm
|
||
| £ 2.0552 - £ 2.0552 | Request the lead time here |
M25
|
Black
|
0.984 in
25.0 mm
|
|
PA
|
1 in
25.4 mm
|
||
| £ 1.2034 - £ 1.2034 | 158 In stock |
M20
|
Grey
|
0.787 in
20.0 mm
|
1.122 in
28.5 mm
|
PA
|
0.799 in
20.3 mm
|
||
| £ 1.0063 - £ 1.0063 | 900 In stock |
M16
|
Grey
|
0.63 in
16.0 mm
|
0.921 in
23.4 mm
|
PA
|
|
||
| £ 1.2076 - £ 1.2076 | 46 In stock |
PG-9
|
Black
|
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
PVC
|
0.315 in
8.0 mm
|
||
| £ 1.5024 - £ 1.5024 | 134 In stock |
PG 13.5
|
Black
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
PVC
|
0.472 in
12.0 mm
|
||
| £ 1.0559 - £ 1.0559 | 19052 In stock |
PG-7
|
Black
|
0.138 in
3.5 mm
|
0.535 in
13.6 mm
|
PVC
|
0.236 in
6.0 mm
|
||
| £ 1.5024 - £ 1.5024 | 500 In stock |
PG-16
|
Black
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PVC
|
0.551 in
14.0 mm
|
||
| £ 1.2076 - £ 1.2076 | 41 In stock |
PG-11
|
Black
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
PVC
|
0.394 in
10.0 mm
|
||
| 10545928 | £ 1.4658 - £ 1.4658 | 200 In stock |
PG 13.5
|
Grey
|
0.236 in
6.0 mm
|
0.748 in
19.0 mm
|
PVC
|
0.472 in
12.0 mm
|
|
| £ 2.282 - £ 2.282 | 248 In stock |
PG-21
|
Black
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
PVC
|
0.709 in
18.0 mm
|
||
| £ 1.0559 - £ 1.0559 | 400 In stock |
PG-7
|
Grey
|
0.138 in
3.5 mm
|
0.535 in
13.6 mm
|
PVC
|
0.236 in
6.0 mm