| Quantity | Unit price |
|---|---|
| 50 + | £ 1.2034 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Gland Form | Straight |
| Compatible Cable Diameter Range | 20.0 - 20.3 mm |
| Compatible Cable Diameter Range | 0.787 - 0.799 in |
| Mounting Thread Length | 1.122 in |
| Mounting Thread Length | 28.5 mm |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
| Thread Size | M20 |
| Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue