Menu Search

Cable Gland M16 16.0 mm 16. 3 mm PA Black

Essentra Part Number:

10378236

Manufacturer Part Number:

462613

31344 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 1.0063
Standard pack: 50

Order in multiple of 50

Total price:

£ 50.32

50 x £ 1.0063

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Gland Form Straight
Mounting Thread Length 23.4 mm
Commodity Code 3926909790
Full Material Nylon 6/6
Thread Size M16
Material PA

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us