Menu Search

Cable Gland PG-21 13.0 mm 18.0 mm PVC Black

Essentra Part Number:

10378212

Manufacturer Part Number:

462607

248 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 2.282
Standard pack: 50

Order in multiple of 50

Total price:

£ 114.10

50 x £ 2.282

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Gland Form Straight
Compatible Cable Diameter Range 13.0 - 18.0 mm
Mounting Thread Length 11.0 mm
Commodity Code 3926909790
Full Material Polyvinyl Chloride
Thread Size PG-21
Material PVC

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us