10378298
462648
| Quantity | Unit price |
|---|---|
| 50 + | £ 1.4457 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Gland Form | Straight |
| Compatible Cable Diameter Range | 4.0 - 8.0 mm |
| Compatible Cable Diameter Range | 0.157 - 0.315 in |
| Mounting Thread Length | 0.311 in |
| Mounting Thread Length | 7.9 mm |
| Commodity Code | 3926909790 |
| Full Material | Polyvinyl Chloride |
| Thread Size | PG-9 |
| Material | PVC |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue