Menu Search

Cable Gland M50 50.0 mm 50.4 mm PA Grey

This Cable Gland is made using grey UL rated nylon.
Essentra Part Number:

10378267

Manufacturer Part Number:

462618

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 4.3798
Standard pack: 10

Order in multiple of 10

Total price:

£ 43.80

10 x £ 4.3798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Gland Form Straight
Compatible Cable Diameter Range 50.0 - 50.4 mm
Mounting Thread Length 44.2 mm
Commodity Code 3926909790
Full Material Nylon 6/6
Thread Size M50
Material PA

Product 462618 replaces:

Cable Gland M50 30.0 mm 38.0 mm Nylon Black
Essentra Part Number: 10640395
Manufacturer Part Number: 159705069902

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us