Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Finish | Thread Type | Thread Length | Type | Spacer Length | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
1221276 | £ 0.8071 - £ 0.8231 | 2898 In stock |
M3
|
Brass
|
Nickel Plated
|
Metric
|
0.236 in
6.0 mm
|
Male-Female Undercut Spacer
|
1.181 in
30.0 mm
|
||
£ 0.9259 - £ 0.9446 | 400 In stock |
M3
|
Brass
|
Nickel Plated
|
Metric
|
0.315 in
8.0 mm
|
Male-Female Undercut Spacer
|
1.575 in
40.0 mm
|
|||
£ 0.6201 - £ 0.633 | 14978 In stock |
M4
|
Brass
|
Nickel Plated
|
Metric
|
0.315 in
8.0 mm
|
Male-Female Undercut Spacer
|
0.315 in
8.0 mm
|
|||
£ 0.8151 - £ 0.8319 | In production |
M4
|
Brass
|
Nickel Plated
|
Metric
|
0.315 in
8.0 mm
|
Male-Female Undercut Spacer
|
0.709 in
18.0 mm
|
|||
1221292 | £ 1.2001 - £ 1.2245 | 37 In stock |
M4
|
Brass
|
Nickel Plated
|
Metric
|
0.315 in
8.0 mm
|
Male-Female Undercut Spacer
|
1.378 in
35.0 mm
|
||
£ 1.6221 - £ 1.6652 | In production |
M4
|
Brass
|
Nickel Plated
|
Metric
|
0.315 in
8.0 mm
|
Male-Female Undercut Spacer
|
2.165 in
55.0 mm
|
|||
£ 2.2107 - £ 2.2538 | 160 In stock |
M4
|
Brass
|
Nickel Plated
|
Metric
|
0.315 in
8.0 mm
|
Male-Female Undercut Spacer
|
3.15 in
80.0 mm
|
|||
£ 0.9819 - £ 1.0221 | 590 In stock |
M5
|
Brass
|
Nickel Plated
|
Metric
|
0.315 in
8.0 mm
|
Male-Female Undercut Spacer
|
0.709 in
18.0 mm
|
|||
£ 1.5647 - £ 1.5934 | 1100 In stock |
M6
|
Brass
|
Nickel Plated
|
Metric
|
0.394 in
10.0 mm
|
Male-Female Undercut Spacer
|
0.787 in
20.0 mm
|
|||
1221323 | £ 2.4691 - £ 2.4691 | 600 In stock |
M6
|
Brass
|
Nickel Plated
|
Metric
|
0.394 in
10.0 mm
|
Male-Female Undercut Spacer
|
1.575 in
40.0 mm
|
||
£ 4.0755 - £ 4.1596 | In production |
M6
|
Brass
|
Nickel Plated
|
Metric
|
0.394 in
10.0 mm
|
Male-Female Undercut Spacer
|
3.15 in
80.0 mm
|
|||
£ 3.5171 - £ 3.5889 | 400 In stock |
M8
|
Brass
|
Nickel Plated
|
Metric
|
0.551 in
14.0 mm
|
Male-Female Undercut Spacer
|
0.787 in
20.0 mm
|
|||
£ 5.4838 - £ 5.4838 | 1700 In stock |
M8
|
Brass
|
Nickel Plated
|
Metric
|
0.551 in
14.0 mm
|
Male-Female Undercut Spacer
|
1.575 in
40.0 mm
|
|||
£ 0.3259 - £ 0.3332 | In production |
M2
|
Steel
|
Galvanized
|
Metric
|
0.197 in
5.0 mm
|
Male-Female Undercut Spacer
|
0.236 in
6.0 mm
|
|||
£ 0.3445 - £ 0.3517 | In production |
M2
|
Steel
|
Galvanized
|
Metric
|
0.197 in
5.0 mm
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
|||
£ 0.3823 - £ 0.3907 | In production |
M2
|
Steel
|
Galvanized
|
Metric
|
0.197 in
5.0 mm
|
Male-Female Undercut Spacer
|
1.181 in
30.0 mm
|
|||
£ 0.3127 - £ 0.3198 | 1400 In stock |
M2.5
|
Steel
|
Galvanized
|
Metric
|
0.236 in
6.0 mm
|
Male-Female Undercut Spacer
|
0.315 in
8.0 mm
|
|||
£ 0.321 - £ 0.3349 | 200 In stock |
M2.5
|
Steel
|
Galvanized
|
Metric
|
0.236 in
6.0 mm
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
|||
£ 0.3586 - £ 0.374 | In production |
M2.5
|
Steel
|
Galvanized
|
Metric
|
0.236 in
6.0 mm
|
Male-Female Undercut Spacer
|
1.181 in
30.0 mm
|
|||
£ 0.3187 - £ 0.3258 | 5844 In stock |
M3
|
Steel
|
Galvanized
|
Metric
|
0.236 in
6.0 mm
|
Male-Female Undercut Spacer
|
0.315 in
8.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue